IESNA:LM-63-2002
[TEST]P939760
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15149
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1381.9 1373.2 1355.1 1339.4 1335.4 1337 1341.7 1350.4 1358.3 1360.6
1361.4 1373.2 1397.6 1437.8 1504.7 1599.2 1714.2 1852.8 2029.9 2241
2480.3 2773.2 3128.4 3532.3 3966.9 4433.9 4881.9 5090.6 4785.1 3697.6
2011.8 567.7 174 103.1 59.1 24.4 0
1381.9 1377.2 1358.3 1342.5 1338.6 1339.4 1344.1 1352.8 1359.8 1362.2
1363.8 1376.4 1400 1442.5 1507.9 1603.2 1719.7 1859.1 2041 2252
2499.2 2800.8 3170.1 3565.4 4007.9 4486.6 4925.2 5114.2 4737 3615
1918.1 532.3 168.5 94.5 55.1 22 0
1381.9 1375.6 1357.5 1340.9 1333.9 1334.6 1337 1341.7 1344.9 1348
1352.8 1366.1 1391.3 1431.5 1497.6 1585 1696.9 1829.1 2000 2208.7
2469.3 2795.3 3178 3603.2 4044.1 4511.8 4953.6 5183.5 4904 3904.7
2318.1 855.1 228.3 113.4 66.9 26 0
1381.9 1372.4 1355.1 1337 1327.6 1325.2 1326.8 1327.6 1327.6 1333.1
1340.9 1355.9 1381.1 1420.5 1477.2 1560.6 1671.7 1807.1 1978 2185.8
2467.7 2804.7 3234.7 3718.9 4215 4701.6 5155.9 5412.6 5270.9 4532.3
3111.8 1505.5 453.5 165.4 80.3 25.2 0
1381.9 1372.4 1355.9 1337 1325.2 1322.8 1324.4 1324.4 1324.4 1330.7
1344.9 1358.3 1379.5 1413.4 1464.6 1541.7 1653.5 1792.9 1964.6 2183.5
2472.4 2857.5 3354.3 3942.5 4547.3 5089 5526 5803.2 5836.2 5458.3
4352.8 2618.1 1111.8 283.5 95.3 22 0
1381.9 1370.1 1353.5 1334.6 1322.1 1319.7 1322.1 1325.2 1325.2 1331.5
1346.5 1357.5 1374 1410.2 1464.6 1541.7 1650.4 1792.9 1967.7 2198.4
2500 2914.2 3470.1 4148 4836.2 5433.9 5871.7 6197.7 6397.7 6270.1
5434.7 3815.8 1827.6 574 122 28.3 0
1381.9 1372.4 1355.1 1335.4 1322.8 1319.7 1321.3 1324.4 1324.4 1330.7
1344.9 1359.8 1381.1 1415.8 1469.3 1548 1658.3 1796.9 1970.1 2189
2478 2863.8 3363 3942.5 4541 5094.5 5551.2 5869.3 5911.8 5496.1
4452.8 2718.9 1068.5 275.6 79.5 21.3 0
1381.9 1374 1357.5 1337.8 1325.2 1322.1 1324.4 1326.8 1329.1 1335.4
1345.7 1362.2 1389 1429.1 1486.6 1566.1 1678.7 1815.8 1986.6 2200.8
2484.3 2841.7 3274 3745.7 4228.4 4715.8 5178 5437 5259.9 4567.7
3200.8 1538.6 459.1 172.4 81.9 25.2 0
1381.9 1376.4 1359.1 1340.2 1329.9 1328.4 1331.5 1337.8 1343.3 1348.8
1355.9 1370.1 1397.6 1440.9 1505.5 1594.5 1705.5 1840.2 2008.7 2212.6
2470.9 2791.3 3166.9 3577.2 4005.5 4468.5 4923.6 5152.8 4911.8 4085.1
2581.1 1014.2 290.6 138.6 74 29.9 0
1381.9 1378 1359.8 1340.9 1332.3 1331.5 1337 1348 1357.5 1363
1368.5 1382.7 1408.7 1452.8 1520.5 1615.8 1732.3 1873.2 2046.5 2255.9
2498.4 2800 3147.3 3537 3951.2 4410.2 4847.3 5018.9 4694.5 3644.1
1996.9 601.6 183.5 92.9 49.6 19.7 0
1381.9 1377.2 1359.8 1340.9 1332.3 1332.3 1337.8 1348 1358.3 1363
1367.7 1379.5 1406.3 1448 1515 1607.9 1723.6 1870.9 2044.9 2243.3
2481.9 2770.9 3116.5 3508.7 3903.9 4363 4809.5 5020.5 4746.5 3753.6
2126.8 668.5 193.7 100.8 52 18.1 0
